
Save on Wiring Cost and Installation Time
The residential line of award-winning Combination Type Arc Fault Circuit Interrupters (CAFCIs) now includes a 2-pole Combination Type AFCI.
The 2-pole CAFCI was named a "100 Best New Products" for 2009 by Professional Builder Magazine.
The new 2-pole device can reduce wiring costs and installation time by enabling contractors to use multi-wire branch circuits, commonly known as "shared neutrals". When using single pole CAFCIs, a dedicated neutral is required for each circuit. The new 2-pole CAFCI allows electricians to share neutrals between the two circuits fed by the breaker.
Siemens Combination Type AFCIs are equipped with Siemens patented unique LED trip indicators, which help electricians and homeowners pinpoint the type or problems that cause the device to trip.
Show me the Savings
To find out how much you could save in wiring cost by using the new 2-pole CAFCI, go to our Savings Calculator.
Specifications |
|---|
Catalog Numbers (Plug-In) | Q215AFC, Q215AFCH, Q215AFCP (Retail) |
| Q220AFC, Q220AFCH, Q220AFCP (Retail) |
Catalog Numbers (Bolt-On) | B215AFC, B215AFCH, B215AFCP (Retail) |
| B220AFC, B220AFCH, B220AFCP (Retail) |
Amperage | available in 15 and 20 Amp |
Number of Poles | 2 |
Interrupting Rating | 10,000 AIC (add "H" suffix) 22,000 AIC |
Wire Range | #14 - #8 AWG Cu #12 - #8 AWG Al |
Voltage | 120 VAC |
Torque Rating | 25 lb. in. |
Listings UL Type | UL Listed QAF (10kA) QAFH (22kA) BAF (10kA) BAFH (22kA) |
Ratings | HACR SWD |
| |