Skip to Content


Content
Image Guide Header Visual Product Family Page

EUSERC Meter Load Center Combinations Product

Siemens Meter Load Center Combinations offer several different configurations and include a meter socket section and a load center section. These Siemens combos feature a cost effective construction that is preferable in non-EUSERC areas.

 
 

Over-Under Between The Studs Construction

These Combos have a full width load center section above, and a meter socket section below, in a 14” wide configuration that allows flush mounting between typical 16” on center stud construction.  Surface mounting options available.

 

Side-By-Side 400A Construction

These Siemens Meter Combos have side-by-side construction that meets EUSERC design, and provide 400A service. Available width 16 to 42 circuits.

More information

 

Back-To-Back Construction

These Siemens combos feature a back to back design with the meter section facing the outdoor, and the load center section facing indoor. Available for 200A service and 42 circuits.

 
 

Side-By-Side Between The Studs Construction

These combos have a half width load center section to the right and a meter socket section to the left, in a 14” wide configuration that allows flush mounting between typical 16” on center stud construction. Surface mounting options available.

 

Side-By-Side Full Load Center Construction

These Siemens Meter Load Center Combinations have a full width load center section to the right, and a meter socket section to the left. The overall width makes this combo best suited for surface mounting.