The Envoy ethernet gateway and Enlighten monitoring service give a real time, per module view of power output, up-time, efficiency and other important measures. Since the Enlighten system works at each panel, it is very easy to monitor and maintain modules, rather than having the limited view of overall production, which a string inversion system is restricted to. The Enlighten system is smart phone compatible, so all of these features are available on the go.