SITRANS P Pressure Transmitters
The Siemens family of transmitters, with various models and process connections can accommodate virtually any application. In addition to their accuracy of measurement and their ruggedness, Siemens transmitters have always stood for one thing: greater ease of operation.
New SITRANS P Flush Mounted Connections Brochure (PDF 423KB)
SITRANS P DS III
The SITRANS P DSIII pressure transmitter continues with the ease of operation tradition. Local configuration of all operational parameters can be made using magnetic push-buttons on the instrument, simplifying the user interface. This eliminates the need for a programming device, such as a hand-held communicator or laptop computer.
The DS III also incorporates diagnostic capabilities including high- or low-signal limit alarms; peak value registers that store the maximum and minimum values for pressure, sensor temperature, and electronics temperature; and a dual-time programmable “watchdog” that alerts the user when pre-set maintenance and calibration times occur.
The SITRANS P DS III transmitter is available for measuring pressure, absolute pressure, differential pressure, flow or level.
SITRANS P300
The digital transmitter with HART or PROFIBUS PA communication and stainless steel housing. For the special requirements in the food, pharmaceuticals and biotechnology industry.