|
Control
Solutions | Pneumatics |
Transmitters
| Valve Instrumentation |
Contact Instrumentation Sales | Index
Pneumatic Products
Regulators, Relays and
transducers | Receiver Gauges
Regulators, Relays and Transducers
Precision pressure regulators control air
pressures in applications where precise and dependable regulation is required,
such as pneumatic instrument circuits, test stands, production checking
fixtures, and industrial air gages.
- Multi-stage precision regulators maintain
constant output over wide changes in flow and supply pressure
- Epoxy powder coat paint delivers improved
corrosion resistance
- Patented Nullmatic pressure regulation
system provides reliable maintenanace-free operation
Booster Relays reproduce pnuematic signals in a
1:1 ratio for applications where input isolation or increased flow capacity
are required. Various models are available to meet a wide range of
requirements.
The model 91HF Combination Filter-Regulator removes dirt, oil, water
and other impurities from an instrument air supply. This small unit delivers performance
equal to that of larger instruments and easy accessibility to the
filter cartridge and regulator pilot minimize maintenance time.
A large selection of rugged transducers satisfy a variety of
requirements and offer long, maintenance-free installation. Advanced features on the
active circuit transducer, such as split-ranging and trigger options, ensure a higher
degree of application versatility and safety.
Top of Page 
|