Header Illustration
 
Contact Us
About Us Training Careers Sales Offices News Support
Energy &
Automation
<%@LANGUAGE="VBSCRIPT" CODEPAGE="1252"%>
Home
Instrumentation & Analytics
Current Stock Quote:  SI   
Solutions Communities

Product Communities

Services Communities

Links


 


 
 
Valve Instrumentation

SIPART ® PS2 electropneumatic positioner

The SIPART ® PS2 electropneumatic positioner is used to control the final control element of pneumatic linear or part-turn actuators. The electropneumatic positioner moves the actuator to a valve position corresponding to the setpoint. Additional function inputs can be used to block the valve or to set a safety position. A binary input is present as standard in the basic device for this purpose.

The SIPART PS2 positioner is characterized by significant advantages compared to conventional devices, such as:

  • Only one device version for linear and part-turn actuators

  • Simple operation and programming using three keys and a two-line LCD

  • Automatic startup function with self-adjustment of zero and span

  • Manual operation without additional equipment

  • Selectable or freely-programmable characteristics

  • Minimum air consumption

  • Selectable setpoint and manipulated variable limiting

  • Programmable "tight shut-off function".

more

SIMATIC PDM V5.2 Process Device Manager Software  

SIMATIC PDM, Process Device Manager, software is a vendor-independent configuration tool for field devices that support PROFIBUS or HART communication.  The software tool is used for parameter setup, address assignment, commissioning and diagnostics of the device.  more

Series 760 Valve Positioners

The series 760 Valve positioners provide a cost effective, universal approach to your valve control.  Their modular concept allows all models to be built on the base pneumatic unit (760P).  The electro-pneumatic model (760E) is created by adapting an I/P transducer to the base and a wide range of accessories is easily installed inside the unit.

  • Choice of interchangeable NAMUR IEC 534-6 rectilinear or VDI/VDE 3845 rotary mountings for application flexibility

  • Double-acting or single-acting service and split ranging 

  • Operation in harsh environments with NACE MR-01-75 compliant materials

  • Provisions for internal limit switch mounting and position feedback devices without requiring additional housings in most models.

  • Non-interaction of zero and span adjustments and positive cam locking mechanism

Top of Page

 

 






 


 
Product Information
Product Information


Downloads
Catalog Cut Sheets
Valve Instrumentation


 Valve Instrumentation User Manuals


Brochures


Catalog Cut Sheets for Regulator, Relays and Transducers


Pnuematic User Manuals 



Partner Links

Training@Siemens

 ©2005, Siemens Energy & Automation, Inc.

Legal Notices / Privacy Policy

Contact Us