Customer Information: Date: Contact Name: Company Name: Company Address: Address (cont.): City: State/Province: Zip/Postal Code: Country: Work Phone: FAX: E-mail: Prepared By: Notes on the application: Material: Material being measured: Particle Size: mminch mesh Corrosive state of Material: High Moderate Not corrosive Conveyor: Application: Inventory Load Out Control Blending Legal for trade Feed Rate minimum: t/hr kg/hr lb/hr LTPH STPH Feed Rate maximum: t/hr kg/hr lb/hr LTPH STPH Constant Feed Rate: Yes No Access Side (looking in direction of belt travel): Left Right Both Electrical classification at scale location: Profile: Horizontal Incline/Decline Degrees Variable Incline Degrees Curved Belt Speed Minimum: m/sec ft/min Belt Speed Maximum: m/sec ft/min Belt Length: m ft. Belt Width: mm in A mm in Y mm in Idler Diameter: mm in Tail pulley diameter:. mm in Trough Angle: Degrees Idler Spacing: mm in Integrator Requirements: Power Available: Inputs Required: (check all that apply): 4-20 mA LVDT Variable Speed PID Load Cells (#): Outputs Required: (check all that apply): 4-20 mA PID Remote totalizer Relays (#): Communications: AB Remote I/O DeviceNet Profibus-DP RS232/RS-485 Modbus Preferred Belt Scale Model: MUS MCS MSI MMI MLC Preferred Construction: Painted mild steel 304 SS 316 SS Other
Customer Information:
Material:
Conveyor:
Application: Inventory Load Out Control Blending Legal for trade