Weighfeeder Application Questionaire


Customer Information:  
Date:
Contact Name: 
Company Name:
Company Address:
Address (cont.):
City:
State/Province:
Zip/Postal Code:
Country:
Work Phone:
FAX:
E-mail:
Prepared By: 
Notes on the application:
Material:  
Material being measured:
Particle Size: mm inch mesh
Bulk Density (kg/m3): Kg/m3 lb/cu. ft
Moisture Content (%):
Temperature: °C °F
Angle of Repose (Degrees):
Surcharge angle (Degrees)
Pre-Feed  (Supply Sketch if possible)
Application: Load, Speed, Rate, and Total   Rate Control
Batch Control
Ratio Controlled Blending
Feed Type: Rotary Valve     Vibratory Pan   Screw
             Belt                Other  
Bin or Hopper Bin Size
         
Feed Rate: min. t/hr lb/hr LTPH STPH max. t/hr
Nominal t/hr
Accuracy required:  +/-   %
Electrical classification at scale location:
Condition of operating Environment:




Duty Cycle:  
Wash Down
Sanitary
Corrosive

Hours per day
Weighfeeder:  
Space limitations: Length   mm inches
Width  
 
Height 
 
Construction: Open    Closed
Access side looking in direction of belt travel: Left  Right  Both
Inlet dimensions: (LxW) mm inches
Centerline Length: (Inlet to discharge)mm inches
Installation:  
Power Available:
Inputs Required: (check all that apply): 4-20 mA
LVDT
Variable Speed
PID
Load Cells (#):
Outputs Required: (check all that apply): 4-20 mA
PID
Remote totalizer
Relays (#):
Communications: AB Remote I/O
DeviceNet
Profibus-DP
RS232/RS-485 Modbus
Comments/Notes
Please note any special instructions, considerations or requirements:

Form # 2-773R0