Siemens Panelboard Mounting Molded Case Circuit Breakers
Introduction
Siemens Panelboard Mounting Circuit Breakers are industrial design thermal-magnetic breakers with valuable features for the global market, such as
A design that meets multi-national standards
Global ratings (UL489 / CSA-C22.2 No. 5-02 / IEC 60947-2 / NMX-J-266-ANCE-2002)
Field installable internal and external accessories
Siemens EB 15A to 125A Frame Circuit Breakers
Siemens NGB 15A to 125A Frame Circuit Breakers
Siemens BL Panelboard Mounted , Non-Interchangeable Trip Molded Case Circuit Breakers

The Siemens BL Circuit Breaker is a panelboard mounted, non-interchangeable trip molded case circuit breaker available in 10-125A, 1-, 2-, and 3-pole. Available in 10KAIC, 22KAIC and 65KAIC interrupting ratings. Also, available are arc-fault, ground-fault and switching neutral breakers.
BL Circuit Breaker Cut Sheet