Siemens Type WL low voltage metal-enclosed switchgear is designed, constructed and tested to provide superior power distribution, power monitoring and control. At the heart of the Type WL low voltage switchgear is the world class Siemens WL breaker. The Type WL low voltage switchgear assembly consists of one or more metal-enclosed vertical sections. Each vertical section consists of up to four individually enclosed breaker or auxiliary compartments which are designed to provide superior modularity and uniform height. Included in each assembly (lineup) are various components such as WL circuit breakers, instrumentation and control equipment, transformers, relays, three-phase bus work and all internal wiring, connectors and other supporting equipment.

+++ NEW! Smart-Gear Type WL Lov Voltage Switchgear+++
What is Smart-LVS? It is ore-configured and pre-programmed low voltage switchgear with the ability to integrally support out-of-the-box remote monitoring, configuration and control of embedded intelligent devices through two way real-time communication between the user and the apparatus. To learn more about the new Smart-Gear, click here.