Skip to Content


Content

New Unique Troubleshooting Features

All Siemens Combination Type AFCIs include unique Siemens exclusive and patented LED trip indicators. These indicators provide a valuable analysis tool to help electricians and home owners alike pinpoint the type of problems that cause the AFCI to trip, and therefore save valuable time during troubleshooting and repair. These indicator LEDs are located near the handle of the breaker and will distinguish arcing faults, arcing to ground and overcurrent conditions.

Here is how the trip indicators work:
The LED indications will appear for 5 seconds each time the CAFCI is turned “ON” up to 30 days after the last trip.

The last known trip indication can also be manually cleared from memory to assist with verifying resolution of the problem.

Troubleshooting Materials

A number of materials are available that describe the unique Troubleshooting features of the Siemens Combination Type AFCI. Please find them here.

Troubleshooting Check Card: A credit card sized check card to take along on your installation jobs.
If you want to order a FREE Troubleshooting Check Card, please click here

 
 


All about AFCI