Siemens 1FN3 linear motors extend the successful product range for the constantly increasing demand for high performance and economical direct drive solutions. For innovative OEMs, linear motors will open the horizon to outstanding new machine concepts.
Some of the 1FN3 features include a very high traversing speed up to 360 m/min; machining powers up to 20,700 Newton per motor and excellent dynamics and precision. With 1FN3 linear motors and SIMODRIVE 611 with digital control, we provide a linear drive system specifically adapted to the speed and acceleration requirements of machine tools.
Siemens Linear Motors
Features
Very high traversing speed up to 360 m/min
Extremely dynamic
Excellent precision
Degree of protection IP65
Saving on mechanical transmission elements such as leadscrew, coupling or belt
Machining powers up to 20,700 N per motor