Skip to Content


Content

Siemens servomotors are perfect for every application…

Motors from Siemens can be precisely matched to your applications. Count on us for synchronous or asynchronous servomotors, steppers, feed motors, linear motors, torque motors, main spindle motors and built-in motors. Every one of our motors features a balanced drive force and motion dynamics for precise performance and longer life.

Servomotors brochure

NEW 1FT7 servomotor

The 1FT7 motors are new permanent magnet synchronous motors with very compact dimensions and a visually attractive design. Their tried and tested cross profile enables these motors to be quickly and easily installed. 1FT7 motors meet the highest demands in respect of dynamics, speed setting range, as well as field weakening, true running and positional accuracy. They are equipped with state-of-the-art encoder technology and are optimized for use in our fully digital drive and control systems.

1FT7 servomotor
 
 

1FK7 servomotor

1FK7 motors are 25 percent smaller than previous 1FK synchronous models. With high torques of up to 108 Newton meters and a particularly favorable torque-inertia ratio, this motor achieves a very high dynamic response resulting in decreased machine down-time. The rugged, maintenance-free 1FK7 motor design ensures high operational reliability and is universally suitable for all mechanical engineering applications, particularly robots and handling tasks.

1FK7 servomotor