Siemens provides comprehensive below-the-hook lifting services and specializes in all standard and customized material handling devices. We can provide you with a new lifter or supply a comprehensive evaluation to refurbish any manufactureres used lifter. Our years of experience, innovative designs and engineering capabilities enable us to provide the best lifters on the market today.

A complete line of automatic units, motor operated units and C-Hooks to handle everything from coils and slabs to small rings and forgings are available to accommodate your material handling requirements.
Automatic Units: Single, double and multiple load lifting units are capable of lifting in horizontal or vertical axis and carrying balanced or unbalanced loads. All of our automatic units are equipped with a squeeze-type grip generated by the mechanical advantage of the lever and link assemblies and integral auto-latching mechanism
Motor-Operated Units: These units operate with an electric motor or gear drive assembly. The lifter is electronically controlled through the opening and closing cycles either from a crane, the floor or by radio. Numerous safety features are built in including mechanical stops and torque limiters to protect the motor and reducer.
C-Hooks: The most popular lifter in the industry is fabricated from high tensile alloy steels for long life. They are counterbalanced to remain level under greatly varying loads with proper usage. Avaialable in single, double and multiple load carrying units to handle coils, sleeves and rolled wire bundles, billets and pallets.
In addition to providing a superior material handling product, Siemens also offers full maintenance, repair and replacement services.