Inverter technologies
We decided on GTO Inverters for:
Highest power density with future growth potential
Extremely reliable with MTBF > 700 days
Dust sealed and shock/vibration proof
High system voltage of 2,400 V (4,500 V, 3,000 Amp cells)
Our GTO Inverter Phase Module offers:
Stack of GTOs and FW Diodes is partially immersed in cooling medium
Losses heat coolant which evaporates and condenses on module casing
Heat transfers from coolant to casing and to outside via cooling fins
 |  |
GTO Inverter Phase Module | |
Our low profile inverter control cabinet features:
Extremely compact design maximizes operator's field of view
Dual air intakes handle a combined cooling of 12,000 cfm
All major components are front or side accessible
08/15/2006 | Author: Caroll Ford