Skip to Content


Skip over secondary navigation

Secondary navigation

Content

Tuesday, June 30, 2009

Siemens Extends the Scalance X Family of Switches with Economical Industrial Ethernet Switch

ATLANTA — Siemens Energy & Automation, Inc. has expanded its Scalance™ X family of industrial Ethernet switches to include the simple to use, space saving and affordable Scalance XB.

The entry level, Scalance XB unmanaged industrial Ethernet switch can be used in a line or star topology where simple plug-and-play connections and low-cost port expansion features are required.  The switches are available with up to eight 10/100 Mbit/s ports.

Offering an IP20 degree of protection in a small, compact design the new line of switches are constructed with a durable plastic housing that is easily mounted on standard rails.

Diagnostics available on the switch include power, link status and traffic data and are indicated by LEDs.

 
 

Contact Information:

For Media Inquiries:

Michael Krampe
Press and Analyst Relations
Call: 770-751-2211  
3333 Old Milton Parkway
GA 30005 Alpharetta,

michael.krampe@siemens.com