Skip to Content


Skip over secondary navigation

Secondary navigation

Content

Thursday, February 26, 2009

Siemens New Simatic HMI Touch Panels Offer Greater Functionality And Help Reduce Costs

ATLANTA — Siemens Energy & Automation, Inc. has added four new HMI color touch panels to its Simatic® HMI product line that are designed to increase productivity and lower costs.

Two new Simatic Basic touch panels deliver a low cost, reliable industrial grade touch panel for simple automation systems that need common HMI functionality.  Both the 10-inch model with function keys and a 15-inch XVGA resolution model provide TFT color displays.

While still compact, the new TP 177B four-inch touch panel offers more space for additional graphic objects than the traditional 320 x 240 quarter-VGA resolution panels. It supports 480 x 272 pixel widescreen resolution on a bright TFT color display, providing extended screen area and visibility. Additional standard features include four configurable function keys and built-in Profinet/Ethernet and Profibus/MPI communication ports to provide greater flexibility.

The new MP 177B helps companies lower costs by reducing the need for additional hardware. This six-inch touch panel is a multipurpose HMI capable of running Simatic WinAC PC-based control software along with standard WinCC flexible HMI panel software. With its TFT color display and built-in Profinet/Ethernet and ProfibusS/MPI communication ports, this panel is capable of running control logic and providing HMI screens for an automation system, eliminating the need for a separate logic controller.  Designed on the Windows CE operating system, the MP 177B can run many standard PC applications including HTML and JAVA support within its pre-installed Microsoft CE Internet Explorer to enable remote monitoring and control for quick troubleshooting or program changes.

All Simatic HMI operator panels meet Type 4/4X indoor environmental enclosure ratings and are certified with industry standard agency approvals including cUL US, CE, and C-Tick.

Siemens Simatic HMI operator panels are a leading global monitoring and control solution for both simple and complex applications, including discrete machine control, regulatory process control, remote telemetry, SCADA and motion control. For more product information call 1-800-241-4463 or visit 

Siemens HMI Panels page

 

 
 

Contact Information:

For Media Inquiries:

Michael Krampe
Press and Analyst Relations
Call: 770-751-2211  
3333 Old Milton Parkway
GA 30005 Alpharetta,

michael.krampe@siemens.com