Skip to Content


Skip over secondary navigation

Secondary navigation

Content

Wednesday, January 23, 2008

New Guided Wave Radar Level Transmitters From Siemens

ATLANTA -- Siemens Energy & Automation, Inc. today introduced Sitrans LG200, a new line of guided wave radar level transmitters for liquids, slurries, interface, and bulk solids. Sitrans LG200 is a two-wire, loop-powered HART® level transmitter that can measure materials with a dielectric range of 1.4 and higher, temperatures up to 427 degrees Celsius (800 degrees Fahrenheit), and pressures up to 6250 psig (431 bar).

 
 

Contact Information:

For Media Inquiries:

Michael Krampe
Press and Analyst Relations
Call: 770-751-2211  
3333 Old Milton Parkway
GA 30005 Alpharetta,

michael.krampe@siemens.com

Related Photos