Skip to Content


Content

Tuesday, February 24, 2009

New Ultrasonic Transducer Measures Liquid Levels In Corrosive Atmospheres

ATLANTA — Siemens Energy & Automation, Inc. today announced the addition of a PVDF (Polyvinylidene Fluoride) nose cone as an option to the non-contacting ST-H ultrasonic level transducer for liquids. This new PVDF material improves the chemical compatibility of the ST-H transducer, offering more options for wet well, chemical storage and process vessel applications.

The ST-H transducer is impervious to dust, moisture, corrosion, vibration, flooding and extreme temperature. The non-contacting design virtually eliminates the inconvenience, danger and expense of cleaning, adjusting and repair associated with contacting devices.

When paired with a Siemens ultrasonic controller, the ST-H transducer effectively measures the level of liquids in applications up to a distance of 33 feet and  in conditions from -40 to 164 degrees Fahrenheit. The transducer design includes both a 1-inch and 2-inch integral process connection that enable easy mounting on varied vessels and wells. When installed using the 2-inch mounting threads, the only wetted parts are PVDF, providing excellent chemical immunity in corrosive atmospheres.

More information is available at: www.sea.siemens.com/level

 
 

Contact Information:

For Media Inquiries:

Michael Krampe
Press and Analyst Relations
Call: 770-751-2211  
3333 Old Milton Parkway
Alpharetta, GA 30005

michael.krampe@siemens.com