Application
PC Based PROFINET applications are possible through the use of Simatic Softnet PROFINET IO Software, or Communication processors CP 1616 (PCI format) or CP 1604 (PC 104+ format) and the DK 16XX Development Kit. Applications such as a PROFINET IO Controller and/or IO Device and both RT/IRT modes can be implemented with the built in ERTEC 400 onboard the CP. For RT communications both Windows and Linux operating system application examples are available. For IRT, a Real time extension to the operating system is necessary such as RTAI for the Linux Kernel and Linux application examples are available. A good knowledge of PROFINET IO is required to implement the firmware stack. See our education and resources links for ways to obtain PROFINET know how.
With the PC Based solutions there are different options depending on your application requirements. Choose the option you wish below.
Option 1 - PC with CP 1616 and DK16XX (supports IO Controller and/or IO Device)
Option 2 - PC with CP 1604 and DK16XX (supports IO Controller and/or IO Device)
Option 3 - PC with Standard Ethernet Network Card (supports IO Controller - RT Mode only)
Option 1 - PC Based using CP 1616 and DK 16XX (supports IO Controller and/or IO Device)
The CP 1616 allows users to use a PCI slot in the PC and implement high performance PC Based PROFINET applications using the IO Base Programming interface of the DK 16XX. The CP 1616 with onboard ERTEC 400 and four port switch allows creation of both IO Controller and / or IO Device applications using both modes RT/IRT (dependent on OS). Requirements necessary for this option is a PC with Windows (supports PN RT) or Linux (supports PN RT/IRT), the CP 1616 (PCI format), and the DK-16XX which can be ordered free of charge. The SIMATIC NET DK-16xx PN IO Porting Instructions and Layer 2 Interface Programming Manual can be found here.
Learn more about the Development Kit 16XX PNIO for CP 1616
Learn more about the IO Base Programming Interface
Option 2 - PC Based using CP 1604 and DK 16XX (supports IO Controller and/or IO Device)
The CP 1604 allows users to use a PC 104+ slot in the PC and implement high performance PC Based PROFINET applications using the IO Base Programming interface of the DK 16XX. The CP 1604 with onboard ERTEC 400 and four port switch allows creation of both IO Controller and / or IO Device applications using both modes RT / IRT (dependent on OS). Requirements necessary for this option is a PC with Windows (supports PN RT) or Linux (supports PN RT/IRT), the CP 1604 (PC 104+ format), and the DK-16XX which can be ordered free of charge. The SIMATIC NET DK-16xx PN IO Porting Instructions and Layer 2 Interface Programming Manual can be found here.
Learn more about the Development Kit 16XX PNIO for the CP 1604
Learn more about the IO Base Programming Interface
Option 3 - PC Based using Simatic Softnet PROFINET IO (supports IO Controller - RT mode only)
Simatic Softnet PROFINET IO gives the user access to either a OPC server or IO Base application programming interface on Windows or Linux using a standard Ethernet card on a PC. With Simatic Softnet PNIO, a PROFINET IO controller application can be written to control IO Devices on a network using PROFINET IO with Real Time (RT). With OPC, the use of any standard OPC Client is possible. For custom applications, the user can use IO Base programming interface. Requirements for this option is a PC with Windows or Linux, standard network card, and the Softnet PROFINET IO software (see order numbers below and note target operating system for your application).
Learn more about Simatic Softnet PROFINET IO
Learn more about the IO Base Programming Interface
Learn more about the OPC programming interface and PG/PC Interfaces
Industrial Communication with PG/PC Vol 1 - Basic Systems Manual
Industrial Communication with PG/PC Vol 2 - Intefaces Manual
Ordering Information
Order Number | Description |
|---|
6GK1161-6AA01 | CP 1616 - Communications Processor with onboard ERTEC 400 (PCI format) |
6GK1160-4AA00 | CP 1604 - Communications Processor with onboard ERTEC 400 (PC 104+ format) |
6GK1160-4AU00 | CP 1604 - Microbox Package which includes CP1604 and adapter for Microbox |
6GK1741-1HL25-3AA0 | DK 16XX - Development Kit for the CP Cards using IO Base programming interface |
6GK1704-1HW71-3AA0 | Simatic Softnet PROFINET IO with OPC and IO Base programming interfaces (Windows XP) |
6GK1704-1HW80-3AA0 | Simatic Softnet PROFINET IO with OPC and IO Base programming interfaces (Windows 7) |
2XV9450-1PN00 | Simatic Softnet PROFINET IO and IO Base programming interface (Linux) |
To order please contact your local Siemens Distributor or Siemens Sales Office - see category Industrial Automation. If you need assistance call 1-800-241-4453.