Skip to Content


Content

PROFINET Software

PROFINETCommander Software

Take Command of your PROFINET network with PROFINETCommander

ProfinetCommander runs as a PROFINET IO controller on a PC with an easy-to-use graphical user interface.  With ProfinetCommander, users such as engineers, maintenance personnel, integrators, and developers can test and build a PROFINET network and the IO Devices connected to it quickly and without PLC programming.  With the Windows graphical interface the user can view the configuration, I/O data, parameters, alarms and diagnostic data.  The output data to the IO devices can also be changed.  Users gain the ability to test and setup a PROFINET IO Device or system from their PC before putting into production or in the case of device faults or alarm conditions.  For developers, the added benefits of using the tool are simple testing of their product for correct operation and diagnostic function prior to PROFINET certification testing and final product release.

For more information please see www.profinetcommander.com

 
 

11/09/2010 | Author: PaulTX