Skip to Content


Content
SCALANCE Products

Scalance W – Industrial Wireless Communication

Scalance W

Scalance W (Industrial Wireless) is a line of industrial wireless access points that offer superior IP 65 protection against dust, water, vibration and other environmental effects. They enable roaming between indoor networks and outdoor communication devices such as automated guided vehicles, VoIP phones, computers, wireless work tablets, PDA’s, and video surveillance cameras, just  to name a few.

The industrial wireless product line includes single and dual access points with an extremely high degree of protection from unauthorized access, Wi-Fi Protected Access (WPA2) security, and Advanced Encryption Standard (AES) with 128-bit encryptions – all features that guarantee high security and increased design flexibility.

With the ability to operate over three wireless protocols (IEEE 802.11 a/b/g) the Scalance W line industrial wireless provides a high level of management control over traffic patterns with a patented Quality of Service (QoS) solution that gives preference to traffic from critical clients while reducing design complexity.

Take a moment  to learn more about Scalance Industrial Access Points, Client Modules, Antennas and Power Supplies from the menu of product options below.

 
 


All About Scalance W (Wireless)

More information