
Dynamic, coordinated Multi Axis Motion Control for Servo Drives and Hydraulics
Are you looking for a cost-effective solution within a PLC? SIMATIC Technology CPUs eliminate the need to use additional hard- and software by integrating powerful technological and motion control functionality directly into the standard SIMATIC CPU. High-speed local digital I/Os and two PROFIBUS interfaces are on-board and ensure space-saving connections.
Perfect scalability of two Technology CPUs - designed for fast, deterministic tasks allowing you to control up to 32 axis in coordinated motion – high performance and equidistant. Both T-CPUs are identical in motion control performance and functionality, enabled by the add-on software S7-Technology. The equidistant PROFIBUS DP (PROFIDRIVE Profile) is optimized for servo drives and permits control of high-speed processes in high quality - for retrofit purposes or hydraulics you should use the 4 channel interface module IM 174.
Technical Data | CPU 315T-2 DP | CPU 317T-2 DP |
|---|
Technological Objects |
Axis | 8 | 32 |
Cams, Curves | 16 | 32 |
Cams switches | 16 | 32 |
Measuring sensors | 8 | 16 |
External encoders | 8 | 16 |
Technological objects, total | 32 | 64 |
Processing times |
Bit operations | 0.1 µs | 0.05 µs |
Word operations | 0.2 µs | 0.2 µs |
Fixed point arithmetic | 2.0 µs | 0.2 µs |
Floating point arithmetic | 3.0 µs | 1.0 µs |
Work Memory | 256 kB | 1024 kB |
Your advantages at a glance |
|---|
High economic efficiency and flexibility by implementing your PLC, motion control and technological demands
Scalable PLC performance |  |
Integration of technology and motion control into one SIMATIC CPU in hardware and software. |
Centralized and decentralized expandability for a wide variety of tasks provided by the use of the comprehensive SIMATIC product line |
Cost savings by means of the absolute simple and fast engineering
From drives to motion control to PLC logic – all with one tool: STEP 7
Reduced programming costs and optimized time-to-market by the reuse of existing S7 programs
PLCopen-compliant motion control facilitate engineering and service
Reduced training effort for commissioning and service people thanks to full programming in all SIMATIC languages (Ladder, Function Block Diagram, Instruction List, ...)
And the best benefits of all:
Customers report an increase of productivity of up to 33% and that they could implement new, downtime saving features in their machine concepts thanks to the powerful technological functions.