IEC Low Voltage Motors
Siemens offers a complete range of low-voltage motors: standard three-phase motors that satisfy diverse requirements, but also tailor-made special designs. There are motors for every sector, every application and for worldwide use. In terms of innovation, they are well ahead of the pack.
With an ouput range from 0.06 to 1250 kW, our low-voltage motors can drive anything. Depending on your requirements, we offer an energy-saving motor for an efficient energy balance and explosion-protected motor for maximum safety standards, as well as sector-specific or cutomized motors.
Apart from the excellent price/performance ratio and the high degree of operational reliability, they also guarantee a significant reduction in operating costs, up to 45% less power loss and a longer service life. They fit in every drive system concept and cover more than 90% of all imaginable applications worldwide.
Breathtakingly Powerful