Skip to Content


Content

SIMOVERT® MASTERDRIVES™ Motion Control

Overview

The new MASTERDRIVES Motion Control (MC) frequency converters have been specially designed for applications relating to servo drives in industry.

In addition to the tried-and-tested hardware modularity, SIMOVERT MASTERDRIVES Motion Control also features consistent modularity in the software area with

The SIMOVERT MASTERDRIVES Motion Control series is uniform throughout with regard to

and is available for a supply voltage of 3-phase 380 V to 480 V AC, 50/60 Hz, depending on the output, in the following types of construction:

The SIMOVERT MASTERDRIVES concept is characterized by

thus satisfying the highest requirements placed on servo technology.

SIMOVERT MASTERDRIVES Motion Control converters are superbly matched to the compact and highly dynamic servo-motors.

These servo-synchronous and servo-asynchronous motors are mainly suitable for highly dynamic applications.

The range of products is rounded off by a full spectrum of system components and accessories.

Customer-specific system solutions (automation-converter-motor) are provided for the most varied of applications in all sectors of industry.

Siemens' world-wide service and sales network provides all our customers and MASTERDRIVES users with a direct line to expert advice, planning, training and service.

 


All about MASTERDRIVES MC

SIMOTIONSINAMICS S120 Wins Golden Mousetrap Award