Skip to Content


Content

Motion Drives @ Siemens

Production-Machine

Drives for Every Motion Application

Siemens has been in the high precision drives business for over 20 years with an installed base of hundreds of thousands of axes.  In addition to our motion control drives, notable for reliability and performance, we strive to offer the market innovative solutions as a market leader.

 

SINAMICS S120 - High Performance Drives

SINAMICS-S120

SINAMICS S120 Drive System

SINAMICS S120 provides powerful stand alone AC drives and multi-axis drives (common DC bus) supporting high performance vector and servo applications.  The unique modular concept of SINAMICS S120 allows machine builders to standardize on one drive with a unique integrated approach.  With a power range from 0.12 to 1200 kW the complete low voltage servo and induction motor range is covered.  SINAMICS S120 offers a broad range of communication options, cooling concepts, Safety Integrated functions, and Plug & Play technology making it the most state of the art drive on the market.

SINAMICS S120 Information

 

SINAMICS S110 - Servo Drive

SINAMICS S110 offers an economic and simplified solution to basic positioning tasks. Unique in its class with automatic setting of motor data and safety integrated features the SINAMICS S110 delivers ease of use with endless design possibilities. Both synchronous and induction motors can be easily and precisely positioned in a wide power range from 0.12 kW to 90 kW. Communication options and a full range of on-board positioning functions make the SINAMICS S110 the most versatile drive for the general motion control market.

SINAMICS S110 Information

 

More Motion Drive Products from Siemens