Skip to Content


Content

Motion Motors @ Siemens

Overview

SIEMENS servomotors have been specially designed to satisfy the high requirements placed on variable-speed drives.

The high power density of the servomotors makes them extremely suitable for use in compact machines.

SIEMENS motors and SIEMENS drives are optimally matched to one another. The servomotors and SIMOVERT® MASTERDRIVES or SIMODRIVE® drive technology provide a powerful drive system for use in all industries.

Versions

Principal characteristics

Synchronous servomotors - 1FK6, 1FK7, 1FT6, 1FS6

The special synchronous servomotors characteristics include:

1FK6 and 1FK7 servomotors

The 1FK6 servomotors satisfy the requirements in the lower power range from 0.7 HP to 7 HP (0.5 kW to 5.2 kW). With their optimized design they are the most economical solution for many applications.

The new 1FK7 servomotors are based on the experiences gained with the 1FK6 range, and are especially characterized by:

1FT6 servomotors - high performance

The 1FT6 servomotors can be used for extreme requirements in a power range from 25 HP to 61 HP (0.2 kW to 45 kW). These motors are available with self-cooling in protection classes IP 64 to IP 68, with separate cooling, or with water-cooling. The wide range of options means they are the optimum solution for many high-end applications.

1FS6 servomotors - explosion-protected

The 1FS6 servomotors are designed for use in Zone 1 hazardous areas. These motors conform to type of protection EEx de IIC T3.

Synchronous linear motors - 1FN3

The 1FN3 linear motors are especially characterized by

Asynchronous servomotors - 1PH7, 1PL6, 1PH4

The compact asynchronous motors supplement the synchronous servomotors for applications in the upper power range up to 844 HP (630 kW).

Versions:

These motors permit the full rated torque throughout the entire constant flux range.

Depending on the requirements, the motors may be fitted with the appropriate options:

Gearboxes can be mounted on all servomotors as required.

Encoders

 


All about Motors for Motion

SIMOTIONSINAMICS S120 Wins Golden Mousetrap Award