The modular design of the Integrated Power System (IPS) Switchboard allows the user to integrate electrical distribution equipment such as panelboards, dry type transformers, power monitoring, lighting contactors and TVSS, that typically mount in multiple enclosures into one switchboard line-up. By consolidating these components into an IPS Switchboard, the owner reaps the benefits of faster installation, smaller footprints, easier commissioning, and reduced material handling costs.
Reduced Installation Time
With this declining supply and increasing demand, it should be no surprise that qualified labor costs are on the rise. Because the IPS switchboard arrives as a complete assembly with all components installed and wired at the factory, this labor requirement is eliminated. Savings realized on installation result in lower labor costs which go directly to the bottom line.
Reduced Space Requirements
Space is extremely valuable to retailers. By integrating components that are typically individually mounted, IPS can reduce the space requirements for typical electrical equipment installations by up to 40%. This smaller footprint frees up valuable square footage that can be utilized by a retailer to increase business.
Reduced Risk
IPS Switchboards are assembled at Siemens ISO 4000 manufacturing plants with meticulous attention to details reinforced with strict testing procedures. This focus on quality ensures that problems encountered with traditional installations- such as misinterpretation of drawings or field installation errors, are eliminated. Utilizing Siemens IPS eliminates risks, enabling projects to come in on time and on budget.