Skip to Content


Content

Siemens Panelboard Mounting Molded Case Circuit Breakers

Introduction

Siemens Panelboard Mounting Circuit Breakers are industrial design thermal-magnetic breakers with valuable features for the global market, such as

Siemens EB 15A to 125A Frame Circuit Breakers

Siemens HEB 100A Frame Circuit Breaker

The Siemens EB Circuit Breaker includes the same design features as the Siemens EG Frame Circuit Breaker except the top of the breaker is configured for panelboard mounting applications.

For further information please refer to the EG Circuit Breaker web page.

 

Siemens NGB 15A to 125A Frame Circuit Breakers

Siemens NGB 100A Frame Circuit Breaker

The Siemens NGB Circuit Breaker is a modified Siemens NGG Frame Circuit Breaker for panelboard mounted applications. It includes the same design features as the NGG except the line end of the breaker is configured for a panelboard application and it is without some of the global markings.

For further information please refer to the NGG Circuit Breaker web page.

 

Siemens BL Panelboard Mounted , Non-Interchangeable Trip Molded Case Circuit Breakers

The Siemens BL Circuit Breaker is a panelboard mounted, non-interchangeable trip molded case circuit breaker available in 10-125A, 1-, 2-, and 3-pole.  Available in 10KAIC, 22KAIC and 65KAIC interrupting ratings.  Also, available are arc-fault, ground-fault and switching neutral breakers. 

BL Circuit Breaker Cut Sheet