Skip to Content


Content

SIEMENS VL Molded Case Circuit Breakers

Siemens VL Family of Molded Case Circuit Breakers

A Solutions Oriented Circuit Protection Family

SIEMENS VL Molded Case Circuit Breakers utilize a compact and modular design which can be configured to suit a wide range of ratings from 50A up to 1600A. Designed for global requirements, these breakers include world's major standards and markings such as UL, CSA, NOM, IEC and CE...