Skip to Content


Content

SIEMENS WL Low Voltage Power / Insulated Case Circuit Breakers (ANSI/ UL1066 & UL489)

Superior individual products for low-voltage power distribution systems

The SIEMENS WL Family of circuit breakers and accessories are designed for applications from 200A up to 5000A.  WL circuit breakers can be applied as main, tie, feeder or distribution breakers in low voltage (LV) electrical power systems.  By supporting multiple open protocols for monitoring and controlling the flow of energy in power systems, WL circuit breakers meet the increased demand and expectations for plant and energy management systems.  Modularity is the outstanding feature of the WL Circuit Breakers.  The trip units themselves can be retrofitted with special LCDs, ground fault modules, metering modules, rating plugs, and communication modules. 

 
 

Plant Engineering Product of the Year Winner!

SE&A is please to announce the WL Arc Resistant Low Voltage Switchgear is a winner in Plant Engineering Magazine 21st Annual Product of the Year Competition to honor new products in the plant engineering markets. The contest also featured products that help manufacturers operate safer and more efficiently.  Our switchgear offers superior power distribution, power monitoring and control.

Click WL Low Voltage Switchgear for more information on the WL Arc Resistant Low Voltage Switchgear.

 
 

Siemens WL Competitve Advantages

Image Guide Promo Portlet

Siemens WL Family of Low Voltage Power Circuit Breakers and WL Insulated Case Circuit Breakers provide a number of advantages such as high reliability, compact size, ease of use, modularity, flexiblity, system solutions and safety. The flawless performance of the WL has been proven in the field in both North America and Europe. 

 

Siemens WL Fused Breaker Advantages