Skip to Content


Content
Siemens Front Connected Switchboards

Siemens Distribution Switchboards

Switchboard

Siemens modular rugged design provides a broad range of features and capabilities for a wide range of applications.

 Every aspect of design of Siemens front connected switchboards has been aimed at improving layout convenience, reducing installation costs and minimizing the impact and cost of changes to the system.  Siemens switchboards provide a rugged design and the flexibility necessary in electrical systems for industrial plants, hi-rise complexes, hospitals and commercial buildings.
Learn More

 

Distribution Switchboard Features & Benefits

  • Up to 6000A maximum main bus rating

  • Up to 600V AC

  • Bus bracing up to 200 KAIC

  • Front or rear access

  • Type 1 or Type 3R enclosures

  • Main and branch circuit breakers or fusible devices

  • Thermal magnetic and solid state circuit breakers

  • Surge protective devices (SPDs)

  • Customer and utility metering

  • Ground fault protection on mains and distribution sections

Individual Distribution Switchboard Product Lines


SB1 Switchboards
Siemens SB1 switchboards have been specifically designed for the shortest lead times and for applications where floor space is at a premium.  The rear of all sections align so the switchboard can be installed against a wall.  The SB1 contains front-connected main protective devices and through bus ratings up to 2000 amperes and 600 Volts AC.
Learn More

SB2 Switchboards
Siemens SB2 switchboards have been designed to be able to incorporate additional features.  SB2 switchboards can have extra depth behind the bussing in each distribution section, can be front and rear aligned and can handle up to 4000 amperes and 600 Volts AC.  These switchboards may also include insulated case circuit breakers and density rated bussing.
Learn More

SB3 Switchboards
Siemens SB3 switchboards are designed for custom options.  Siemens SB3 switchboards can incorporate busway & transformer incoming & outgoing, double ended (main-tie-main) configurations, rear access, all types of utility metering provisions and many other options.  No matter your need, Siemens SB3 switchboards can provide a solution.
Learn More

 


All About Switchboards