Skip to Content


Content

Switches @ Siemens

Siemens offers a wide range of switch products to service the residential, commercial and industrial markets. Safety switches are available in 30-1200A ratings in all enclosure types. The VBII safety switch line is the most up-to-date product available and has set new standards for rugged durability, ease of installation and with a number of unique accessories, provides a level of application flexibility unmatched in the industry.  Open type disconnects are available in compact UL508 versions thru 125A and in UL98 fusible versions through 600A. In total, we offer both a high quality and cost effective solution for just about any switch application.

 

 
 

Product Highlights

Shield Kits

Internal Shield Kits for VBII Switches Internal shield kits for 30-200A fusible safety switches and VBII disconnect switches are now available for sale.  These kits provide an inner door for easy fuse access and provide protection against accidental contact with live parts.  More information are available here

 

Type 3R 30 and 60A Window Switches -  Release for Sale

Type 3R 30 and 60A viewing window safety switches have been added to viewing window safety switch ordering. They are now in warehouse stock.  They provide a hub provision on the top endwall and knockouts in the side back and bottom enclosure surfaces to facilitate installation. For more information please click here

 

3LD2 160 and 250A Disconnect switches
We are pleased to announce that 160 and 250A 3LD2 disconnects are now released for sale.  Base mounted units with either direct or door mounted handles are available. These switches are UL508 listed and now allow this line of switches to be used on 480V motor through 100 HP at 480V AC. For more information please click here.


VBII Solar Disconnects – Release for Sale

Siemens is first to market with a UL listed disconnect switch for use with three, separate 600V DC circuits on negative ground photovoltaic systems!
We are pleased to announce that Photovoltaic Disconnect Switches in 30-100A ratings are now released for sale. Most catalog numbers in this new line are now in stock in the Southaven warehouse.
To read the complete release please click here 
To review the VBII Solar Disconnect flyer click here


New 316 Grade Stainless Steel Safety Switches available! 
We are pleased to announce that 316 grade stainless steel safety switches in 30-200A ratings are now released for sale. These switches offer a superior level of corrosion resistance in the most severe conditions, especially in atmospheres containing a high level of chlorine commonly encountered in marine and waste water management applications.  Click here for more information.


We are please to announce that all VBII Safety Switches and VBII Disconnect Switches have been tested and comply with the following seismic requirements:
- 2005 American Society of Civil Engrs. 7-052006
- 2006 International Building Code (IBC)2007
- California Building Code (CBC)1997
- Uniform Building Code (UBC)1998
- 2001 California Building Codes (CBC)- Zone 4

Seismic Letter of Compliance


Introducing Type VBII 600VDC Enclosed Photovoltaic Disconnect Switches The first UL Listed line of disconnect switches specifically designed for use with three separate 600VDC circuits. Click here for more information.  

 


All About Switches