Skip to Content


Content

PCS 7 Takes you Beyond the Limits of ...

Process Simulation

Process Simulation

Click image to enlarge



Process Simulation and Operator Training are fast becoming a "standard" part of process automation systems as a means of minimizing risk, reducing lifecycle costs, and improving process / operator performance. A wide variety of simulation options are available, differing based on their level of fidelity, functionality, and cost.  Each type of simulation is optimized to meet different goals ranging from the testing of hardware and software at FAT up to full-blown thermochemical simulation of a reactive process.

With PCS 7, different options are available to allow you to create a cost-effective solution for process simulation and operator training. We offer a modular building block approach to address the entire spectrum of simulation needs:

 

Process Simulation & Operator Training - Benefits

Numerous benefits can be achieved by leveraging simulation tools. Although often viewed as an additional up-front cost, an investment in simulation tools typically pays for itself quickly by providing benefits during the entire lifecycle of a plant.

These benefits (and more) can be achieved by leveraging the simulation options available for use with PCS 7:

Modular Approach to Process Simulation

 


Product Information