PCS 7 and SIMATIC Batch are ideal for application in the Pharmaceutical, Chemical and Food & Beverage industries. PCS 7 provides a scalable Batch solution that can be used across the board in the Lab, Pilot Plant, or in a Production environment, no matter what the size. |
Product Modularity
Tight Integration into the Engineering Station
If you have more than one site or a desire to grow in the future, the ability to easily scale your system up or down is extremely important. Scalability ensures that technology can be transferred smoothly between facilities of all sizes and all purposes (R&D, Clinical Evaluations, Process Skid, or Production). PCS 7 supports seamless technology transfer so that your intellectual property can be moved from one environment to another without re-engineering or re-validation.