Skip to Content


Content

PCS 7 Takes You Beyond the Limits of...

Scalability

One System Which Scales Smoothly Up or Down Without Compromise

Applications for process automation come in all shapes and sizes. More and more manufacturers are looking for a single system that can be used everywhere in their company - from laboratory to pilot plant to production. PCS 7 is unique in its ability to provide a platform that can be scaled smoothly and easily from small (system size 100 I/O points) up to extremely large (system size 100,000 I/O) and everywhere in between. Benefits from PCS 7’s scalability such as common hardware and software, no re-engineering, and smooth technology transfer, result in significant cost savings throughout the lifecycle of a plant.

Benefits of Scalability

The ability to use a common platform for all your process applications can provide significant benefits.

Simple Software Licensing Means No Penalties for Expansion

In the process industries, change is a constant. Whether it is the manufacture of new products or expansion of production capacity, your process automation system must be able to change right along with you in an easy and cost effective way. Beyond the benefits of common hardware and software, PCS 7 also provides a simple, modular software licensing scheme that doesn’t penalize you for change. Licenses for our engineering system come in four sizes, all of which are independent of I/O mixture, ensuring that you pay for only what you need.

Powerpacks are available to upgrade from one license level to the next. We don’t penalize you for change – your total investment is the same whether you buy a 2000 PO license outright or start with a 1000 PO license and then upgrade to 2000 PO. 

* Process Object:  A process object is a device such as a motor, block valve, PID controller, etc, each of which may contain one or more I/O points

Choose the Components that are Best for Your Architecture

PCS Box : Industrial PC with integrated controller, Engineering software (optional), HMI, Historian, and Batch (optional) all in a compact form factor.

Single Station(s): PC with HMI, Historian, Engineering Software (optional) and Batch (optional)

Engineering Station(s): PC with Engineering Software  - can also be used as an OS client

Maintenance Station: PC with HMI and Asset Management / Maintenance System

OS Server(s): PC with HMI, HIstorian, and Batch (optional)

OS Client(s): PC with HMI

Data Gateway: PC with OPC Access

OS Webserver: PC with IIS webserver capable of serving HMI graphics

OS Webclient(s): PC with Internet Explorer for remote visualization over internet/ intranet

Central Archive Server: PC used as Plantwide Historian (collects data from all Servers)

Case Studies Illustrating the Scalability of PCS 7

 


Product Information