Skip to Content


Content

PCS 7 Takes You Beyond The Limits of...

Small-scale Process Applications

Siemens Economical Automation Solutions for Small-scale Process Applications

In the past, with small-scale, hybrid process applications, you have had to make significant compromises when selecting a control system. Use of a traditional PLC or DCS has meant settling for a system that does not deliver the optimum form, fit, or function, and whose total installed cost may be higher than management would like.  PCS 7 Box changes all of this for you by combining the best of both PLC and DCS capabilities into a single compact industrial PC. PCS 7 Box sets the new standard for economical and full-featured systems for use in small-scale process applications.

This unique offering allows use of the same families of remote I/O (ET 200M, ET200ISP and ET 200S) as a standard PCS 7 system. It is designed for use as a standalone system (controller/HMI/Engineering all in one), but it can also be easily integrated into a PCS 7 Client / Server architecture.

Comprehensive Process Automation Functionality - In the Box
Optimized for process applications consisting of 10s – 100s or I/O points, PCS 7 Box combines all of the components of a full-scale process automation system into a single package:

 

Benefits "Out of the Box"

  • Operation of the controller is independent of the industrial PC - enables the controller to keep operating even if the PC is taken offline

  • Uses the same software and hardware as a “full-blown” PCS 7 system - ensures that  hardware, software and intellectual property can be seamlessly transferred from lab to pilot plant to production

  • Hardware can be added or modified while the system is online – allows configuration changes without having to shutdown

  • Modular Software Licensing - means it is cost-effective and easy to expand the system

  • Small footprint and industrial form factor -  makes it skid mountable

  • 21 CFR part 11 compliant system – minimizes the risk of achieving FDA validation

PCS 7 Box is an ideal fit for many small-scale processes and applications in the hybrid industries

  • Bio-reactors, Fermentation Equipment, Chromatography Systems

  • Craft Breweries

  • Wineries

  • Consumer Products (Soaps, Detergents)

  • Process OEMs

  • R&D Facilities (Chemical, Pharmaceutical)

  • Pilot Plants

Hybrid Industries

Engineer's Choice Award for PCS 7 Box

PCS 7 Box combines the best of both PLC and DCS capabilities in one compact industrial PC. It’s all-in-one comprehensive functionality for small scale process applications has earned an Engineers' Choice Award from Control Engineering in 2007. Read more

For more information

Read the Bell’s Brewery Optimizes Fermentation Process with Siemens Braumat PCS 7 case study 

 


Product Information