Recorders
The SIREC™ D200, SIREC D300, and SIREC D400 recorders are advanced paperless recording systems with the product range, performance, and software capabilities to meet the most sophisticated operational requirements. Configuration is simple with our extensive suite of PC-based software solutions and a graphical operator interface.
SIREC™ Recorder Features and Benefits:
- Advanced paperless recording system provides information with exceptional color and clarity
- Multi-channel display
- Intuitive set-up procedure for easy configuration
- Three models available, depending on the application needs
- Ethernet communications port standard on all models
- From 6 to 48 universal analog inputs
- Data Storage options