The SITRANS WS100 is a compact, medium-resolution belt speed sensor for any industrial application with belt-driven conveyor pulleys.
The lightweight, but durable sensor is suitable in applications from -40 to 230 degrees Fahrenheit (-40 to +110 degrees Celsius). Ideal for the mineral processing industry, in particular quarries or cement plants, with belt speeds up to 392 feet per minute (2 meters per second).
More