Whether your application is crushed stone, ore, cement, or coal, you can profit from Siemens field-proven instrumentation. For reliable mining solutions, Siemens can provide conveyor belt scales, level and pressure measurement systems, weigh feeders, solids flowmeters, integrators, and motion and acoustic sensors.

Belt Scales
Belt Scales help maximize the use of raw materials, control inventories, and aid in the manufacturing of a consistent product. Siemens conveyor belt scales have a track record of consistent, reliable continuous in-line weighing of dry bulk granular solids. These belt scales combine simple, drop-in installation, low maintenance and repeatable accuracy for productive operation.
Typical Applications Include:
Features:
Run of mine/coarse and fine ore
Track mine-to-mill transfer rates
Material load-outs on truck, barge, ship or rail

Weighfeeders
Weigh Feeders are indispensible when automated production processes require continuous in-line weighing and feeding. You can depend on these heavy-duty weigh feeders to deliver fast, reliable, and uninterrupted service. Autoweigh Feeders come standard with belt weigh bridge, speed sensor and integrator. Flanged belting is available on all models.
Control & monitor feed rates and blending of minerals
Eliminate vibratory feeders
Slide gates for load-out bins

Dry Solids Flowmeters
Siemens heavy-duty, low maintenance solids flowmeters provide continuous in-line weighing of dry bulk solids, free-flowing powders, or granular material. All models produce accurate and repeatable results. Safe overload protection is a standard feature.
Typical applications include:
Lime dosing in gold ore processing
Pulverized coal in boiler and kiln feed
Batch load-out and blending