The product family SITRANS T offers a complete spectrum of temperature sensors and transmitters. Select the suitable product for your needs. Applicatins range from simple temperature measurement to complex systems requiring intelligent devices with fieldbus communication.
SITRANS TH 100: Economic solution for your PT100 measurements. PC configurable.
SITRANS TH 200: The transmitter with universal input. Supports all common sensors for temperature, voltage and resistance. PC configurable.
SITRANS TH 300: The transmitter with universal input and standardized HART®-interface. Supports all common sensors for temperature, voltage and resistance. PC configurable
SITRANS TH 400: Available with PROFIBUS-PA or FOUNDATION Fieldbus (FF). It is designed to support all common RTD, Thermocouple, resistance and millivolt sensors. Its compact size allows flexible mounting options, even in A DIN Type B connection head.
TH400 features:
User and service-friendly design
NAMUR NE43, NE21, NE89 compliant
Extensive diagnostics and simulation mode
Custom characteristic curve for application of non-standard senors
Difference and Average measurement
Explosion Protection for US, Canada and Europe (ATEX/cFMus)
SITRANS TF
The SITRANS TF transmitter features a housing for field mounting. The transmitter converts the signals from RTD's resistance-based sensors, thermocouples or voltage sensors into a load-independent direct current corresponding to the sensor characteristic.
TF features:
Communication capability (HART™ protocol V 5.7) permits configuration using a PC or HART communicator (hand-held communicator).
Configuration is carried out using a PC for the programmable SITRANS TF with integrated SITRANS TK.
Transmitters for the "Non incendive" type of protection can be installed within potentially explosive atmospheres (zone 2).
Transmitters of the "intrinsically safe" type of protection can be installed within potentially explosive atmospheres (zone 1).
Transmitters of the "Flame-proof enclosure" type can be operated in explosion hazard areas (zone 1).
SITRANS TF2 Digital Temperature Gauge
The SITRANS TF2 integrates three elements in one device: a Pt100 resistance thermometer in a stainless-steel thermowell, a high-grade stainless-steel housing, and a built-in transmitter with 3 pushbutton LCD display.
SITRANS TR200, TR300, TW DIN Rail Mounted Transmitters
The DIN Rail Mounted Series are available as either two-wire or four-wire transmitters:
The Two-Wire Transmitter TR-Series are installed in cabinets, or applicable housings in the field. The user can maintain several sensors from one point. A 4-20mA-signal and auxiliary power are provided over two wires.
The Four-Wire Transmitter SITRANS TW is installed in the control room and allows universal use. Connected directly with auxiliary power, they support several output signals, relay functions and additional features.
SIMATIC PDM V6.0 Process Device Manager Software
SIMATIC PDM, Process Device Manager, software is a vendor-independent configuration tool for field devices that support PROFIBUS or HART communication. The software tool is used for parameter setup, address assignment, commissioning and diagnostics of the device. more