New Universal Remote Displays RD100 and RD200
New universal remote digital displays make measurement data visible and accessible from a remote location. SITRANS RD100 and RD200 remote displays from Siemens can be used with all types of field instruments in varying process conditions and are easy to set up and program.
SITRANS RD100 is a 2-wire loop-powered remote digital display. Easy setup with a simple 2-step configuration allows for easy servicing, with no interruption of loop required. Data is highly visible with a 1 inch high LCD display. With its NEMA 4X IP67 enclosure SITRANS RD100 has FM and CSA approvals for use in hazardous environments.
SITRANS RD200 is a universal input, panel mount remote display for process instrumentation. It accepts universal inputs, including current, voltage, thermocouple and RTD (Resistance Temperature Device) signals. Two (2) optional relays can be used for alarm indication and process control applications