Skip to Content


Content
Siemens Weighfeeders

Weighfeeders

Weighfeeders

Siemens weighfeeders offer reliable measurement and control of material feed rates for a wide range of applications. They can handle materials ranging in size from fine powders, such as lime and kaolin clay, to vegetables and clinker cement.

Weighfeeders are available in low, medium and high-capacity models with a variety of belt widths, inlet configurations and construction materials. Options include open, enclosed, food-approved, and stainless steel constructions and more. Custom designs are available for difficult-to-control materials or for discharging from mass flow bins.

Weighfeeder 400 Series 
High-accuracy, low-capacity for minor ingredient additives

Weighfeeder 600 Series  
Low- to medium-capacity for minor ingredient additives

Weighfeeder 800 Series 
Medium- to high-capacity for macro ingredient additives

Weighfeeder 1200 Series  
High-capacity, heavy-duty for macro ingredient additives

VG Series 
Volumetric gate for rate control in blending, batching or loading operations

Integrators 
Process sensor signals into operating data for continuous in-line weighing. They can take over basic control functions traditionally handled by other devices, like PID and batch control.

More Information

Using Application Questionaires for Product Selection

Application Questionnaires gather key information to help you and your sales representative select the right technology and product for a particular application.

To submit application information, choose one of the following:

Submit the form on-line: Weighfeeder Application on-line Questionaire

Print the PDF, enter application information, and fax it to your Siemens representative or 972-522-4501.  Download the interactive WORD form, enter application information, and fax or e-mail it to your Siemens representative or fax to 972-522-4501:  

Download Siemens Weighfeeder Application Sheets

 


Product Information

Process Instrumentation and Analytics Product SelectorP300 Pressure MeasurementSITRANS LC Capacitance Level