Riser panel load centers are ideal for high rise applications. The shifted interior provides room for conductors to pass through the load center. The tap kits allow the installer to tap off from those conductors to power the panel.
Features
UL listed for use in 1Ø and 3Ø riser gutter applications
Main lug factory standard - convertible to main breaker only
Neutrals aligned on left side - keeps wire way clear for riser cables
Invertible for left and right hand applications
Available in 125 and 200 amp models
Available in Murray or Siemens
To find Riser Panel Cut Sheets, click here.