Skip to Content


Content
Image Guide Header Visual Product Family Page

The Siemens Ultimate Load Center

Image Guide Value Prop

The Siemens Ultimate Load Center is the highest quality, most feature rich design in the industry. The Ultimate Load Center product line provides a wide array of variation to meet any application need.

 
 

Product Offering

  • 12-42 Circuits/ Spaces

  • 100 to 225 Amp

  • Gray or white trim colors

  • Value packs - a mix of branch breakers provided with the load center

  • Straight in wired Lugs and Mains

Indoor and Outdoor Enclosures

Siemens Ultimate Load centers are available in both indoor and outdoor enclosures

 

Main Breaker and Main Lug

Siemens Ultimate Load Centers are available in both Main Lug and Main Breaker configurations

 

Two Different Neutral Configurations

Two different neutral configurations are available, one with neutrals tied together, and the other with split neutrals

 
 

Exclusive Features: Instawire

  • - Screws arrive from factory backed out

  • - Saves up to 25% of installation time

  • - Available on neutrals, ground bars and breakers

 

Exclusive Features: Visible Neutrals

  • - Allows installers to easily find termination points

  • - Available on neutrals and ground bars

 

Exclusive Features: Carton-in-Carton Packaging

  • Trims are packaged in additional carton for protection from damage on jobsites

 

Exclusive Features: Trim Tabs for easy mounting

  • - Trim will hang from tabs during installation

  • - Frees both hands to use tools