Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Siemens offers a variety of Specialty Load Centers that will meet the needs of your job. Whether you're installing a spa or building a highrise apartment building, Siemens has you covered.
CB Enclosures will house a variety of Main breakers to provide a disconnect means
CD enclosures are often required by local code
Available in a variety of configurations and amperages
The Generator Ready Load Center will accept a field installed transfer switch mechanism, creating a fully automatic standby power system. More Info
Riser Load Centers are often used in high-rise applications
The interior in Riser Load Centers are shifted to the left to allow extra room in the enclosure for riser cables to pass through
Available in a variety of configurations in 125A
New and improved: 200amp and increased circuitry models now available! More info
Three Phase Load Centers are often used in light commercial applications
Available in NEMA 1 (Indoor) and NEMA 3R (Outdoor)
Main Breaker or Main Lug
Variety of amperages and circuit configurations
Small Load Centers (less than 12 circuits) are often used as sub panels.
Siemens Spa Panel
Spa Panels have a factory installed Ground Fault Circuit Breaker
Trailer Panels have built in feed-through lugs that allow for easy sub-feeding
Renovation Panels come in a narrow enclosure for use in older homes that have a narrow stud construction
Available Load Center Literature
Load Center Cut Sheets
Ultimate Load Center Cross Reference to ES Series and PL Series
Catalog & online ordering
Contact & Partner
Pre-sales info
Support
Technical Information
Training