Skip to Content


Content

Meter Main & Meter Load Center Combination Products

Siemens provides a full range Meter Combination Load Centers and Meter Mains that are built for safety, ease of installation, and long term quality.    A Meter Main is a device that provides a meter socket and a main breaker, a meter combination load center provides a socket, main breaker and load center interior.  The offering is divided into 4 product families for easy review and selection: Meter Mains, Meter Load Center Combinations, EUSERC Meter Mains, and EUSERC Meter Load Center Combinations.

 
 

Meter Mains

Siemens Meter Mains are UL Listed and available from 100A to 400A services.  These Meter Mains utlize a cost effective construction that is preferable in non-EUSERC areas.  Two constructions are available.

More Info

 

Meter Load Center Combinations

Siemens Meter Load Center Combinations offer 3 different configurations and include a meter socket section and a load center section.  These Siemens combos feature a cost effective construction that is preferable in non-EUSERC areas.

More Info

 
 

EUSERC Meter Mains

Siemens EUSERC Meter Mains are UL Listed and available from 100A to 400A services. These meter mains utlize designs that meet EUSERC requirements.  Two constructions are available.

More Info

 

EUSERC Meter Load Center Combinations

Siemens Meter Load Center Combinations offer 4 different configurations to meet a variety of installer demands.  These Siemens combos feature designs that meet EUSERC requirements.

More Info

 

EUSERC Commercial Meter Mains & Combos

Siemens offers a series of Commercial Meter Mains and Meter Load Center Combinations designed to meet EUSERC standards.  Products are available single phase and three phase and with main breaker or main T-Fuse Puller provisions.

More Info