100A 225A 1-4 position - 1200A thru bus rating - UL Standard # UL67 - UL file # E27100 - AIC rating (42K, 65K & 100K) - Voltage: Single phase 120/240V AC max Three in single out 208Y/120V AC Three Phase 240V AC max - All swing latches and rivets are stainless steel -NEMA 3R rated -G90 Galvanized Steel - ANSI 61 Paint | QuickSystem™ features -High-quality, time-proven Landis & Gyr HQ sockets - A line of 3-phase 100 Amp meter stacks - Removable back knockout plate to facilitate wiring - 225 capability in single and three phase designs - Up to 4 positions with 225 Amp tenant mains - Up to 2 positions with 400 Amp tenant mains - Wiring flexibility – tenant mains require only a single bend | Catalog Cut Sheets KO Diagram |