Skip to Content


Content

Power Mod™ Main Devices @ Siemens

Siemens Power Mod™ Main devices come in standard and pull box combination designs. Fusible Switch and Circuit Breaker disconnects are available, along with Tap and Pull box Lug only devices.  All Power Mod Main devices feature the Siemens exclusive QuickSystem™, including QuickConnect™, QuickTorque™, QuickRoll™, and QuickBolt™.

 

Circuit Breaker Mains

  • 2000 Amp 3 phase and outdoor versions now available

  • External breaker handle access

  • Compression lug capable

  • 200 - 2000 amps available in single and three phase options

  • 65,000 AIC rating standard, up to 100,000 AIC available

  • Alternate amperage units available

  • Top and bottom feed constructions

More Info

 

Fusible Switch Mains

  • 200 - 1200 amps available in single and three phase options

  • Top or bottom feed (Invertible) from 400 to 800 amps

  • 1200 amp device is bottom feed

  • T fuse provisions

More Info

 

Tap Boxes (Main Lug)

  • 400 amp module added

  • 400 - 1600 amps available in snigle and three phase options at 100,000 AIC rating

  • All devices are NEMA 3R top or bottom feed construction (Invertible)

  • Thru bus rated 1200 amp standard

More Info

 
 

Circuit Breaker Pull Box Combinations

  • 200 - 1200 amps availalbe in single and three phase options 

  • External breaker handle access

  • EUSERC approved

  • Compression lug capable

  • 65,000 AIC rating standard, up to 100,000 AIC available

  • Alternate amperage units available

  • Bottom feed construction with removable blank bottom endwall

More Info

 

Fusible Switch Pull Box Combinations

  • 200 - 1200 Amp devices available

  • All devices are NEMA 3R bottom feed construction with blank removable bottom endwall

  • EUSERC approved

  • T fuse provisions

More Info

 

Tap Pull Box Combinations

  • 400 amp module added

  • 400 - 1200 amps available in single and three phase options at 100,000 AIC rating

  • EUSERC approved

  • All devices are NEMA 3R bottom feed construction with blank removable bottom endwall

More Info

 

Lug Kits for Main Devices