- 400-1200A - 1200A thru bus - UL Standard # UL98 - UL file #E25506 - AIC rating (100k AIC) - Voltage: Single phase 120/240V AC max Three phase 240V AC max - All swing latches and rivets are stainless steel - NEMA 3R rated - G90 galvanized steel - ANSI 61 paint | - QuickSystem™ features - Standard compression lug capability - Invertibility: 400-800 Amp devices - 750 kcmil AL wire options - 100K AIC standard for all models - Class T fuse provisions - Front mounted handle | Catalog Cut Sheets KO Diagrams |